| No. |
|
Product Name |
Product Description |
9 |  | Cho-Bond 589 | Conductive Epoxy Adhesive |
10 |  | Cho-Bond 584 | Conductive Adhesive Systems |
11 |  | Cho-Shield 4925 | Conductive Coating |
13 |  | Cho-Seal 1221,Cho-Seal 1224 | Aerospace Grade Conductive Silicone |
14 |  | Cho-Seal 6370 | Flame Retardant Conductive Silicone Elastomer |
16 |  | EMI Shielding for Commercial Enclosures | "V" Gasket |
17 |  | Cho-Seal E6434E | Extruded Conductive EPDM Elastomer |
18 |  | Cho-Seal 1287 | Conductive Fluorosilicone |
19 |  | Cho-Seal 1298 | Corrosion Resistant Gasket |
20 |  | Commercial Extruded Elastomer,Cho-Seal 1356,Cho-Seal 1350,Cho-Seal 1273,Cho-Seal 6370,Cho-Seal S6304,Cho-Seal S6305,Cho-Seal L6303 | Commercial Grade Extruded Elastomers |
21 |  | Commercial Molded Elastomer,Cho-Seal 1310,Cho-Seal 1350,Cho-Seal 1291,Cho-Seal S6304,Cho-Seal S6305 | Commercial Grade Molded Elastomer |
23 |  | Cho-Bond 1035 | 1 Component Electrically Conductive Sealant |
24 |  | Cho-Shrink | Conductive Heat Shrinkable EMI Shielding |
26 |  | Cho-Shield 4900 | Conductive Silver-Filled Acrylic Coating |
27 |  | Cho-Shield 4914 | Conductive Solvent-Resistant Acrylic Coating |
28 |  | Cho-Shield 4904 | Conductive Nickel-Filled Acrylic Coating |
29 |  | Cho-Shield 4076-50A | Conductive Nickel-Filled Coating |
30 |  | Cho-Shield 2001,Cho-Shield 2002,Cho-Shield 2003 | Corrosion-Resistant Conductive Flange Coatings |
31 |  | Cho-Shield 1091,Cho-Shield 2001,Cho-Shield 2003 | Adhesion Promoter for 2000 Series Coatings |
32 |  | Cho-Bond 1029 | 2 part Conductive Adhesive |
33 |  | CLIP-SHIELD | Conductive Extrusion with Mechanical Attachment |
33 |  | Surface Preparation | For Epoxies, Acrylics and Silicones |
34 |  | Cho-Seal 1285 | Reinforced Conductive Elastomer |
34 |  | Cho-Seal 1287 | Reinforced Conductive Elastomer |
35 |  | Cho-Bond 1075 | Conductive silicone RTV Adhesive/Sealant |
36 |  | Cho-Bond 1030 | One Component Conductive Silicone Gasket Adhesive |
37 |  | Waveguide Gaskets | RF Seals for Microwave Commercial |
42 |  | Cho-Therm T609 | Thermally Conductive Elastomer Insulators |
43 |  | Cho-Therm 1646 | Non-Insulating Interface Material |
44 |  | Cho-Therm 1678 | Thermally Conductive Elastomer Insulators |
45 |  | Cho-Therm 1671 | Thermally Conductive Elastomer Insulators |
46 |  | Cho-Bond 1038 | Conductive silicone RTV Adhesive/Sealant |
47 |  | Cho-Bond 360 | Low cost Conductive Adhesive Caulk |
48 |  | Cho-Shield 2052 | Conductive Silver-Plated Copper Coating |
49 |  | Cho-Shield 610 | Highly Conductive Epoxy Paint |
51 |  | Cho-Shield 596 | Silver Epoxy Coating |
53 |  | Cho-Cell | Shielded Vent Panels |
54 |  | Cho-Bond 592 | Conductive Epoxy Adhesive |
57 |  | Cho-Therm 1674 | Thermally Conductive Elastomer Insulators |
58 |  | Cho-Seal 1285 | Conductive Elastomer |
59 |  | Cho-Shield 1085 & 1086,Cho-Bond 1030,Cho-Bond 1038,Cho-Bond 1035,Cho-Bond 1075,Cho-Bond 1029,Cho-Bond 1086 | Silicone Adhesive Primers |
59 |  | Primer 1086,Cho-Therm 1641 | Silicone Primer |
61 |  | Cho-Bond 1024,Cho-Bond 1026,Cho-Bond 1072 | Conductive Silicone Splicing Compounds |
62 |  | Cho-Therm 1641,Cho-Therm 1642 | Thermally Conductive Silicone Compounds |
64 |  | Cho-Flex 601 | 1 Component Conductive Coating |
65 |  | Cho-Shield 598 | Silver Epoxy Coating |
67 |  | Thermattach T413,Thermattach T414 | Thermally Conductive Adhesive Tapes |
68 |  | Cho-Therm 1680 | Thermally Conductive Insulators For Surface Mount Applications |
69 |  | ARCHIVED PRODUCTS | Highly Thermally Conductive Elastomer Insulators |
70 |  | Therm-A-Gap 174 Series | Thermally Conductive Gap Fillers |
71 |  | C-WING,T-WING | Flexible Heat Spreaders |
72 |  | Thermattach T404,Thermattach T405,Thermattach T412,Thermattach T405-R | Thermally Conductive Adhesive Tapes for Heat Sink |
73 |  | Cho-Jac | Flat Cable EMI Shield |
76 |  | Cho-Drop | EMI Absorbers |
77 |  | ARCHIVED PRODUCTS | Low Thermal Resistance Phase-Change Interface Pads |
79 |  | Thermattach T411 | ENGLISH - Thermally Conductive Tapes for Heat Sink |
103 |  | ComboStrip | Combo Strip Gasket |
113 |  | Shield Wrap | EMI/RFI & EMP* Shielding Knitted Wire Mesh |
114 |  | SpringMesh | Highly Resilient EMI Mesh Gasket |
141 |  | Metalastic & Porcupine Metalastic | EMI Gasketing with Presure Seal |
150 |  | Spring-Line | Beryllium Copper EMI Shielding Gaskets |
164 |  | StreamShield Vent Panels | Technology Driven EMI Airflow Solution |
167 |  | Honeycomb Shielded Vents | Steel & Brass Honeycomb Vents |
170 |  | Soft-Shield 4000 Series | Foil/Fabric and Conductive Fabric Over Foam EMI Gaskets |
172 |  | Soft-Shield 5000 Series | High Performance, Fabric Wrapped Foam EMI Gaskets |
202 |  | Cho-Fab,Cho-Foil | Family of EMI Shielding Tapes with Conductive Adhesive |
203 |  | Cho-Strap | Insulated ground strap |
205 |  | EMI Shielding Laminates | EMI Shielding Laminates |
206 |  | EMI Laminate with Releasable Dielectric | EMI Shielding Laminate with Releasable Dielectric |
210 |  | Cho-Mask II | Conductive Foil Tape with Peel-Off Mask |
320 |  | Cho-Bond 320 | Pressure Sensitive Adhesive for Silicone |
2165 |  | Cho-Bond 2165 | Urethane Based Conductive Sealant |
4800 |  | Soft-Shield 4800 Series | English Version |
5030 |  | ECOPLATE | META L L I C C O N F O R M A L COAT I N G P R O C E S S |
5541 |  | Cho-Form 5541 | Corrosion Resistant Form-in-Place EMI Shielding Material |
N/A |  | ARCHIVED PRODUCTS | Thermal Interface Material |
N/A |  | ARCHIVED PRODUCTS | SOFT-SHIELDŽ 5500 Conductive Foil-Fabric Wrapped Foam |
N/A |  | ARCHIVED PRODUCTS | High Performance Conductive Jacket Over Foam Gaskets |
N/A |  | ARCHIVED PRODUCTS | Form-in-Place EMI Shielding Material |
N/A |  | ARCHIVED PRODUCTS | Fast Curing Form-in-Place Material |
N/A |  | ARCHIVED PRODUCTS | Thermally Conductive Adhesive Tapes |
N/A |  | ARCHIVED PRODUCTS | English - RF Absorber Material |
N/A |  | ARCHIVED PRODUCTS | English - Microwave Absorber Material |
N/A |  | ARCHIVED PRODUCTS | T777 Polymer Solder Hybrid (PSH) Thermal Interface Material |
N/A |  | Cho-Bond 1016 | Electrically Conductive Sealant |
N/A |  | Cho-Bond 584 | Conductive Adhesive Systems |
N/A |  | Cho-Form 5538 | Form-In-Place Gaskets |
N/A |  | Cho-Form 5550 | Corrosion Resistant Form-in-Place EMI Shielding Material |
N/A |  | CHO-ITO | Conductive Window |
N/A |  | Cho-Mute 9005,Cho-Mute 9025 | Microwave Absorber |
N/A |  | Cho-Seal 1260 | Silver-Filled-Silicone Conductive Elastomer |
N/A |  | Cho-Seal 1270 | Soft, Moldable Elastomer EMI Shielding Material |
N/A |  | Cho-Seal 6307 | Conductive Elastomer |
N/A |  | Cho-Seal 6308 | Conductive Elastomer |
N/A |  | Cho-Seal 6309 | Conductive Elastomer |
N/A |  | Cho-Seal 6310 | Conductive Elastomer |
N/A |  | Cho-Seal 6371 | Conductive Elastomer |
N/A |  | Cho-Seal 6435 | Conductive Elastomer |
N/A |  | Cho-Seal 6436 | Conductive Elastomer |
N/A |  | Cho-Shield 2056 | Conductive Paint |
N/A |  | Cho-Shield 4994,Cho-Shield 4998 | Conductive Flexible Coatings |
N/A |  | Cho-Shield 576 | Conductive Epoxy Paint |
N/A |  | Cho-Shield 579 | LOW VOC SILVER EPOXY COATING |
N/A |  | Cho-Therm 1646 | Thermally Conductive Insulator Pads |
N/A |  | Cho-Therm T441 | Commercial Grade Thermal Interface Material |
N/A |  | Cho-Therm T444 | Thermally Conductive, Non-Silicone Insulators |
N/A |  | Cho-Therm T500 | Thermal Insulator |
N/A |  | Cho-ThermŽ 1677 | Thermally Conductive Insulator pads |
N/A |  | Compressed Mesh Gaskets,CDU Mesh Gaskets | |
N/A |  | EMI ITO-15 Film | Shielded Film |
N/A |  | EMI ITO-15 Film | EMI ITO-15 Film |
N/A |  | EMI Shielding Tapes Kit | Laminates & Grounding Products |
N/A |  | Foam Filter Vents | Foam Filter Vents |
N/A |  | METALEX | Frame Gaskets and Strips |
N/A |  | Nickel-Plated Graphite Filled Elastomers,Cho-Seal 6315,Cho-Seal 6372 | Nickel-Plated Graphite Filled Elastomers |
N/A |  | ParPHorm 1800 | Form-in-Place Sealing Compound |
N/A | | ParPHorm S1936,ParPHorm S1945,ParPHorm L1938 | Form-in-Place Sealing Compounds |
N/A |  | POLA H | POLA-H Composite Gasketing |
N/A |  | Polasheet/Polastrip | EMI Gasketing with Weather Seal |
N/A |  | PREMIER | A2XX-ST |
N/A |  | PREMIER | Conductive Plastic Shielding Systems |
N/A |  | PREMIER | A2XX-FR |
N/A |  | PREMIER | A2XX-HT |
N/A |  | PREMIER PEI-140 | Conductive Plastic |
N/A |  | Primer 1087,Cho-Therm 1642 | CHO-BOND 1087 Primer |
N/A |  | Round "360°" Shielded Vents | EMI Shielded Round Ventilating Panels |
N/A |  | Soft-Shield 3500 Green | Economical EMI Shielding Gaskets for Electronics Halogen Free Version Passes IEC 60754-2 |
N/A |  | Soft-Shield 4800 Series | English Version |
N/A |  | Soft-Shield 4850-STRIP Series | Low Closure Force Strip Gaskets |
N/A |  | Soft-Shield 4850 Series | UL 94V-0 Rated Multi-planar EMI Gaskets |
N/A |  | Spring-Line BeCu Contact Rings | |
N/A |  | Spring-Line Card Cage | Beryllium Copper EMI Shielding Gaskets |
N/A |  | Spring-Line CompactPCI Gaskets | Stainless Steel and Beryllium Copper CompactPCI Gaskets |
N/A |  | Stainless Steel Honeycomb Vent Panels | Stainless Steel Honeycomb Vents |
N/A |  | Therm-A-Form T642,Therm-A-Form T644,Therm-A-Form T646 | Thermal Interface Compounds and Encapsulants |
N/A |  | Therm-A-Gap 174 Series | Cost Effective Gap Filler Offers Clean-Break Reworkability |
N/A |  | Therm-A-Gap 569 Series,Therm-A-Gap 580 Series,Therm-A-Gap 570 Series,Therm-A-Gap 579 Series,Therm-A-Gap HCS10 Series | Thermally Conductive Gap Filler |
N/A |  | Therm-A-Gap 574 Series | Highly Conformable and Thermally Conductive Elastomer |
N/A |  | Therm-A-Gap 575-NS Series | Silicone Free Gap Filler |
N/A |  | Therm-A-Gap 974,Therm-A-Gap 976,Therm-A-Gap G974 | Highly Thermally Conductive Gap Filler |
N/A |  | Therm-A-Gap T630 Gel,Therm-A-Gap T635 Gel,Therm-A-Gap T636 Gel,Therm-A-Gap T630G Gel | Thermally Conductive Form-in-Place Gap Filler |
N/A |  | Thermal Grease T650,Thermal Grease T660 | Thermal Grease |
N/A |  | Thermal Grease T650,Thermal Grease T660 | Thermal Grease |
N/A |  | Thermal Grease T650,Thermal Grease T660,Thermal Grease T670 | Thermal Grease |
N/A |  | Thermattach T410,Thermattach T410-R | Thermal Tapes |
N/A |  | Thermattach T418 | Heat Sink & Component Attachment Tape |
N/A |  | Thermflow PC07DM-7 | Phase-Change Thermal Interface Pads |
N/A |  | Thermflow PC07DM-7 | Phase-change Thermal Interface Materials |
N/A |  | THERMFLOW T557,THERMFLOW T558 | Low Thermal Resistance Phase Change Pads |
N/A |  | Thermflow T710 | Phase-Change Material |
N/A |  | Thermflow T725 | Phase-Change Material |
N/A |  | Thermflow T766 | High Performance, Reworkable Phase Change Material |
N/A |  | THERMFLOW T777 | T777 Polymer Solder Hybrid (PSH) Thermal Interface Material |
N/A |  | Ultra-SLIM-VENT | EMI Shielded Vent |
N/A |  | WIN-SHIELD Elite | Shielded Windows |
N/A |  | WIN-SHIELD Mesh 100 | |
N/A |  | WIN-SHIELD Mesh 50 & 80 | Win-Shield Mesh 100: Shielding Mesh |
N/A |  | ZIP-EX-2 | Zippered Cable Shielding |